It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wastewater Treatment

Pharmaceutical manufacturers must address APIs in their wastewater streams. Municipal WWTPs and regulatory agencies have begun regulating certain contaminants of concern, and this trend will continue and become more stringent. Contaminants of concern include antibiotics, steroids, hormones and endocrine disrupting compounds (EDCs), and other APIs that have adverse environmental impacts on aquatic life as well as endangering human health when discharged to surface waters. Wastewater treatment must address these residuals as well as the traditional wastewater constituents of BOD, TSS, ammonia, toxicity and pH.

Xylem has developed a suite of advanced wastewater treatment systems that can tackle the most recalcitrant APIs and endocrine disruptors, as well as traditional contaminants. Sanitaire’s MBR system combines aerobic biological treatment with UF to address BOD, TSS and nutrients, as well as many APIs. Wedeco’s UV and MiPRO advanced oxidation processes destroy bacteria as well as break down recalcitrant APIs. Leopold’s Biologically Active Filtration (BAF) completes the offering, which following ozonation, can effectively remove the oxidized API residuals.

Products Brands
Products
Fine Bubble Aeration
Fine Bubble Aeration

Energy efficient submersible aeration systems for wastewater treatment.

Retrievable Grids
Retrievable Grids

Diffusers can be accessed without draining the tank for easy maintenance.

Oxidation Ditches
Oxidation Ditches

Utilizes long solids retention times to remove biodegradable organics.

Membrane Bioreactor (MBR)
Membrane Bioreactor (MBR)

Completely removes suspended solids from treated water.

Sequential Batch Reactor (SBR)
Sequential Batch Reactor (SBR)

Process, aeration, decanting, and control in a single treatment tank.

Ozone Water & Wastewater Treatment Systems
Ozone Water & Wastewater Treatment Systems

For drinking water, wastewater treatment and other industrial processes.

Single Speed Mixers
Single Speed Mixers

Reliable efficient mixers for any tank shape and size.

Hydro Ejectors
Hydro Ejectors

Used as a mixer or flushing device depending on water levels.

Jet Mixers
Jet Mixers

Dry installation for wastewater and sludge applications

Adaptive Mixers
Adaptive Mixers

High-efficiency adjustable-speed mixers to match process needs

Top-entry Agitators
Top-entry Agitators

For deep tank mixing in wastewater treatment processes.

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.