It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

K143 Series MiPRO

Overview Specifications Industries & Applications Documentation & Tools Technology
Overview

Overview

Product Features
  • Suitable for the removal of organic micro pollutants
  • 5,000 m³/h (32 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006)
  • High efficiency Ecoray UV lamp & ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy
  • Operator-friendly UV system controller with SCADA
  • Flexible design with easy upgrade
  • ÖNORM-certified UV intensity sensor

Extensively tested and sustainable

The Wedeco K series is a proven, energy-efficient UV solution for the application of Advanced oxidation Processes for drinking water, ground water remediation or potable reuse.

Xylem's Wedeco K series has demonstrated its ability with many installations worldwide removing harmful constituents and taste and odor from drinking water

The K series UV system has also been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006). The extensive validation allows for proven disinfection and AOP performance over a wide range of UV transmittance (UVT) values and a variety of target organisms including Adenovirus as well as micro pollutants

Additionally the sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and compliance at all times.

High efficiency and modularity

For improved economics and maximum sustainability, the K series employ Wedeco low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. 

The K series UV system can be supplied with any number of rows from 5 to 25 allowing the best design tailored to the necessary flow range. In addition, the system can be installed indoors or outdoors, with various control modes, cabinet types, and SCADA communication types. The K series can be easily customized to match specific site requirements by either supplying the vessel with room for more rows, or by adding flanges to allow more rows to be added at a later date. The control cabinet can be placed indoors or outdoors even at high ambient temperatures with an optional stainless steel enclosure and air conditioning.

The Wedeco K series UV system maximizes operator usability with minimum maintenance. The controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easy monitoring and control. An offline cleaning system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 h lamp life guarantee, reducing lamp maintenance.

 

Specifications

Specifications

General Information
K143 Series UV disinfection system
UV transmittance range in % (1cm)
70-98
Maximum flow rate (m³/h / MGD)
11040 m3.hr 70 mgd
Validation type
UVDGM
UV Lamps and Monitoring System
K143 Series UV disinfection system
Lamp technology
Low pressure High output amalgam
Power per lamp
315 W
Number of lamps per row
12
Lamp life (hours)
14000
Lamp certification
3rd party on aging and UV-C output
UV intensity monitoring
germicidal, ÖNORM compliant
Control philosophy
OptiDose (true sensor based variable lamp output)
Individual lamp monitoring
yes
Gears and Bearings
K143 Series UV disinfection system
Number of rows
5 to 13
UV Reactor
K143 Series UV disinfection system
UV reactor protection class
IP 43
Cleaning system
no
Reactor material
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Flange size
48" (36" special order)
Reactor length (m / in) approx.
5 rows 4.27/168 13 rows 6.27/247
Maximum operating pressure (bar/PSI)
10/145
Operating temperature (C/F)
0 – 45 °C (32 – 113°F)
UV System Control Cabinet
K143 Series UV disinfection system
Controller
PLC (AB,Siemens as standard)
UV system control cabinet material
Painted sheet steel
UV electrical standards
CE, UL, cUL
Common outputs
System Status, Lamp Status, Alarm Messages, Process Values
UV system control cabinet scada communication
Yes
Power consumption (kW) approx.
5 rows 23 13 rows 54
Supply voltage (V / V / Hz)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND
Protection class
IP 54 / cUL Type 12 (4X optional)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Documentation & Tools
Technology

Technology

  • Advanced Oxidation Process
  • Disinfection
  • Micro pollutant removal
  • Taste & Odor removal
  • Water Reuse