It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GSO 18 Ozone System

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Ozone production of 0.6 to 22 lbs./day 11 to 420 g/hr
  • Compact design
  • Intelligent Electrode Protection
  • Low installation and maintenance requirements
  • Low investment and operating costs
  • High concentration ozone generation
  • Engineered for permanent operation

OZONE GENERATORS FOR SMALL AND MEDIUM APPLICATIONS

Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420 g/hr.

These systems offer high ozone concentration yields with low energy demand. System parameters are monitored and displayed to ensure safe and reliable operation. The result is maximum ozone production and optimized operating costs and unmatched reliability thanks to Intelligent Electrode Protection. 

Wedeco ozone generators are ideally used for disinfection and oxidation of process water in industry, laboratory and pilot plant applications. Standard applications include drinking water, process water loops, recycling processes, rinsers, food and beverage industry, cooling water, fish farming and swimming pools. The advantages of these small ozone systems include low installation and maintenance requirements, low investment and operating costs, and high reliability. These systems are built for permanent operation with a compact design.

Specifications

Specifications

 
 
General Information
GSO 20
GSO 30
GSO 40
GSO 50
Cooling water inlet temp
5-35°C; 41- 95°F
5-35°C; 41- 95°F
5-35°C; 41- 95°F
5-35°C; 41- 95°F
Ozone production, nominal [g O3/h] (ppd)
58g/h; 3.0 ppd
102 g/h; 5.4 PPD
204 g/h; 10.8 PPD
420g/h; 22.2 PPD
Ozone concentration range
2.3 wt% (AIR); 7 wt% (Oxygen), (nominal)
1.7 wt% (AIR); 7 wt% (Oxygen), (nominal)
1.5 wt% (AIR); 7 wt% (Oxygen), (nominal)
2 wt% (AIR); 7 wt% (Oxygen), (nominal)
Feedgas
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Feedgas inlet pressure
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
Dew point (feed gas)
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
Feedgas (total hydrocarbons, THC)
≤ 60 ppmV
≤ 60 ppmV
≤ 60 ppmV
≤ 60 ppmV
Dimensions l x h x w (mm); l x h x w (ft)
850mm, 800mm, 350mm 34, 32,14 (IN)
850mm, 800mm, 350mm 34, 32, 14 (IN)
850mm, 800mm, 350mm 34, 32, 14 (IN)
910mm, 1615mm, 540mm 36, 64, 22 (IN)
Cooling water demand
0,08 m³/h; (xx gpm) 0.35gpm
0,17 m³/h; (xx gpm) 0.75 gpm
0,35 m³/h; (xx gpm) 1.54 gpm
0,70 m³/h; (xx gpm) 3.10gpm
Cooling water pressure
1,5-3,5 barg (g); (21.8-50.8 psig)
1,5-3,5 barg (g); (21.8-50.8 psig)
1,5-3,5 barg (g); (21.8-50.8 psig)
1,5-3,5 barg (g); (21.8-50.8 psig)
 
 
System Components
GSO 20
GSO 30
GSO 40
GSO 50
Weight
90 kg 199lbs
90 kg 199 lbs
95 kg 210 lbs
190 kg 419lbs
System control
Wedeco
Wedeco
Wedeco
Wedeco
 
 
Technical Features
GSO 20
GSO 30
GSO 40
GSO 50
System regulation range
10 - 100 %
10 - 100 %
10 - 100 %
10 - 100 %
Humidity
< 70 %
< 70 %
< 70 %
< 70 %
Ambient air temperature (min, max)
5-35°C 41-95°F
5-35°C 41-95°F
5-35°C 41-95°F
5-35°C 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Indoors
Conformity
CE
CE
CE
CE
 
 
Standards and Remote Control and Alarms
GSO 20
GSO 30
GSO 40
GSO 50
PLC
Wedeco
Wedeco
Wedeco
Wedeco
HMI
Wedeco
Wedeco
Wedeco
Wedeco
Common outputs and alarms
System Status, Alarm Messages
System Status, Alarm Messages
System Status, Alarm Messages
System Status, Alarm Messages
 
 
Electrical Standards
GSO 20
GSO 30
GSO 40
GSO 50
Protection class (cabinet / cell)
IP30
IP30
IP30
IP32
Installed power (kW)
0.6
1.15
2.4
4.5
Power factor
0.95
0.95
0.95
0.95
 
 
Materials Of Construction
GSO 20
GSO 30
GSO 40
GSO 50
Enclosure
powder coated steel
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7036
RAL 7037
RAL 7038
RAL 7039
In contact with ozone
SS 316
SS 316
SS 316
SS 316
In contact with water
SS 316
SS 316
SS 316
SS 316
 
 
Options
GSO 20
GSO 30
GSO 40
GSO 50
PLC options
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Scada communication
Available
Available
Available
Available
Measurement
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Reaction tank
480L, 1000L, 1500L, 2000L
480L, 1000L, 1500L, 2000L
480L, 1000L, 1500L, 2000L
480L, 1000L, 1500L, 2000L
Air preparation
Available
Available
Available
Available
Cooling systems
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
Catalytic
Catalytic
Catalytic
Catalytic
Oxygen generator
Available
Available
Available
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Gas distribution system
automatic, manual
automatic, manual
automatic, manual
automatic, manual
Demistor
Available
Available
Available
Available
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Cold Beverage Dispensing
Food & Beverage Services Cold Beverage Dispensing
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Wastewater Systems
Building Systems Wastewater Systems
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Wastewater
Residential Wastewater
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Livestock Water Pumps
Livestock & Poultry Livestock Water Pumps
Wastewater Systems
Building Systems Wastewater Systems
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Wastewater
Residential Wastewater
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Documentation & Tools

Documents

Wedeco Compact Ozone Systems.pdf