It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ballasts

Overview Documentation & Tools
Overview

Overview

Product Features
  • Fully synchronized with Ecoray lamps
  • Up to 5% energy savings (on top of the 25% energy savings offered by Ecoray lamps)
  • Longer operating lifetime
  • 2 years full warranty
  • Protective coating
  • Unique squarewave pulse
  • In-house manufacturing

Ecoray ballasts are perfectly synchronized with Ecoray lamps to provide the best possible performance and reduce energy costs. Ecoray ballasts represent a new generation of intelligent lamp drivers, featuring improved aging properties and fully synchronized components.

Documentation & Tools

Documents

Ecoray Ballasts flyer