It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Aquada Series UV disinfection system

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Compact and inexpensive UV system for residential, commercial, and small industrial water disinfection applications 
  • 10 m³/h (45 GPM) maximum flow rate
  • 5 different sizes with 3 variations by size
  • Low operating costs
  • Simple maintenance and cleaning 
  • Operation possible in all networks worldwide

Compact, versatile and effective

The extremely simple handling, low investment and operating costs, and various uses in household, leisure and industry make the Aquada the ideal introductory model in environmentally-friendly UV disinfection.

The Aquada UV system is suitable everywhere that drinking water is taken from its own sources or where the quality from public networks insufficiently meets the desired needs. Moreover, it is used in residential treatment plants for water disinfection, as well as in schools, restaurants, campgrounds, cottages, businesses, hotels, hospitals, yachts, private swimming pools, fountains, water attractions, RVs, and more. 

The Aquada’s centrally arranged low-pressure lamp in the high-grade steel chamber ensures that the appropriate UV dose is delivered for effective disinfection. The power supply developed for the Aquada makes operation possible in all networks worldwide. Both the power supply and UV control device ensure optimal and smooth operation.

Aquada UV systems can be integrated into existing water pipeline systems with minimal effort. The UV lamps used can be operated for at least one year, are easily replaced, and both the lamps and quartz sleeves can be assembled and disassembled without tools. 

The Aquada UV system uses as much energy as a standard bulb (35 to 85 watts). 

Highly customized Aquada options

Choose from three Aquada UV systems (Altima, Proxima and Maxima). Each of these systems is available in five different sizes, to meet every individual requirement - private or commercial / light industrial. 

Specifications

Specifications

 
 
General Information
1
2
4
7
10
UV transmittance range in % (1cm)
80-98
80-98
80-98
80-98
80-98
Maximum flow rate (m³/h / MGD)
0.73 / 3.2
1.85 / 8.2
3.24 / 14.3
6.7 / 29.5
10.1 / 44.5
 
 
UV Lamps and Monitoring System
1
2
4
7
10
Lamp technology
Low-pressure
Low-pressure
Low-pressure
Low-pressure
Low-pressure
Power per lamp
20
40
40
80
80
Number of lamps per row
1
1
1
1
1
Lamp life (hours)
8760
8760
8760
8760
8760
Lamp certification
n/a
n/a
n/a
n/a
n/a
UV intensity monitoring
optional
optional
optional
optional
optional
Control philosophy
n/a
n/a
n/a
n/a
n/a
Individual lamp monitoring
optional
optional
optional
optional
optional
 
 
UV System Control Cabinet
1
2
4
7
10
Protection class
IP 65
IP 65
IP 65
IP 65
IP 65
Ballast type
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Controller
Microprocessor
Microprocessor
Microprocessor
Microprocessor
Microprocessor
UV system control cabinet material
ABS
ABS
ABS
ABS
ABS
UV electrical standards
CE
CE
CE
CE
CE
Common outputs
1 digital output for solenoid valve (optional)
1 digital output for solenoid valve (optional)
1 digital output for solenoid valve (optional)
1 digital output for solenoid valve (optional)
1 digital output for solenoid valve (optional)
UV system control cabinet scada communication
n/a
n/a
n/a
n/a
n/a
UV electrical requirements
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
Power consumption (kW) approx.
35
55
55
85
85
 
 
UV Reactor
1
2
4
7
10
Cleaning system
n/a
n/a
n/a
n/a
n/a
Reactor material
Stainless steel 1.4404 / 1.4435 (ASTM 316L) - elektro-polished
Stainless steel 1.4404 / 1.4435 (ASTM 316L) - elektro-polished
Stainless steel 1.4404 / 1.4435 (ASTM 316L) - elektro-polished
Stainless steel 1.4404 / 1.4435 (ASTM 316L) - elektro-polished
Stainless steel 1.4404 / 1.4435 (ASTM 316L) - elektro-polished
Flange size
½”
¾”
¾”
1”
1 ½”
Reactor length (m / in) approx.
470 / 18.5
670 / 26.4
671 / 26.4
1030 / 81.5
1031 / 81.5
Maximum operating pressure (bar/PSI)
10
10
10
10
10
Operating temperature (C/F)
0-40 / 32-104
0-40 / 32-104
0-40 / 32-104
0-40 / 32-104
0-40 / 32-104
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools