It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

A/B-PE Series UV disinfection system

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Compact UV system for seawater and corrosive media applications
  • 400 m³/h (2.5 MGD) maximum flow rate
  • Non-corrosive polyethylene (HDPE) reactor
  • Type Approval of Norwegian Veterinary Institute 
  • High efficiency Spektrotherm UV lamp and ballast technology
  • ÖNORM-certified UV intensity sensor

Proven UV solutions for corrosion resistant applications

Made of non-corrosive polyethylene (HDPE), the Wedeco A/B-PE Series UV systems are most suitable for the disinfection of seawater or saltwater and other corrosive substances. 

The UV disinfection systems of the A/B-PE Series inactivate bacteria, viruses, yeasts, parasites and cryptosporidium efficiently and in an environmentally friendly manner without the use of chemicals. 

Safe and reliable disinfection is guaranteed by industry leading authorities (Type Approval of Norwegian Veterinary Institute) and backed by a large, global installed base in various applications including aquaculture, aquariums and thermal springs.

Long-lasting UV lamps and easy-to-use monitoring

At the heart of the A/B-PE Series are low-pressure, high-output, amalgam lamps. The efficient and temperature-stable Spektrotherm UV lamps inside the disinfection reactor guarantee maximum disinfection from very cold to hot temperatures. It's excellent UVC output is attributed to high efficiency and outstanding temperature stability. 

The Spectrum Emission Controller (SEC) handles all control and monitoring functions of the UV system. An easy-to-operate front panel with a large display provides continuous information on all operating conditions. The stable, calibrated UV sensor, certified according to ÖNORM, measures the intensity.

Specifications

Specifications

General Information
B 32PE
B 120PE
UV transmittance range in % (1cm)
80-100
80-100
Maximum flow rate (m³/h / MGD)
32.0 / 141
134.4 / 592
UV Lamps and Monitoring System
B 32PE
B 120PE
Lamp technology
Low pressure amalgam
Low pressure amalgam
Power per lamp
135
185
Number of lamps per row
2
5
Lamp life (hours)
10000
10000
UV intensity monitoring
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
UV System Control Cabinet
B 32PE
B 120PE
Protection class
IP 65
IP 65
Ballast type
magnetic constant output (100% power)
magnetic constant output (100% power)
Controller
Microprocessor
Microprocessor
UV system control cabinet material
Painted sheet steel
Painted sheet steel
UV electrical standards
CE
CE
Common outputs
Volt-free contacts: normal operation, prealarm, alarm, flow interlock; UV intensity output: 0/4 - 20 mA (switchable)
Volt-free contacts: normal operation, prealarm, alarm, flow interlock; UV intensity output: 0/4 - 20 mA (switchable)
Power consumption (kW) approx.
0.38
0.95
Supply voltage (V / V / Hz)
230 V / 50 Hz (TN-S-net, TN-C-net)
230 V / 50 Hz (TN-S-net, TN-C-net)
UV Reactor
B 32PE
B 120PE
Cleaning system
Automatic
Automatic
Reactor material
High density polyethelene (HDPE)
High density polyethelene (HDPE)
Flange size
DN 100
DN 200
Reactor length (m / in) approx.
950
1280
Maximum operating pressure (bar/PSI)
6 / 87
6 / 87
Operating temperature (C/F)
5 – 40 °C (41 – 104°F)
5 – 40 °C (41 – 104°F)
Documentation & Tools