It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wedeco Products

Showing 25 – 29 of 29

UV lamps

Xylem manufactures Ecoray lamps at its factory in Germany according to the strictest requirements. Ecoray lamps are treated with Xylem's innovative protection...
Features:
  • Cut energy consumption by up to 25% 
  • Extended warranty (14,000 hours)
  • DuraCoat for improved aging
  • Stronger and more...

UV sensors

Avoid the risk of unnecessary and easily avoidable wasted energy. With yearly reference measurements and genuine Wedeco sensors – certified by the supervisory...
Features:
  • Genuine Wedeco UVC Sensors provide optimal UVC output with minimal energy input
  • Prevent energy wastage
  • Ensure target...

Wedeco Acton PE

Wedeco Acton PE is a closed UV disinfection reactor designed to withstand the corrosive conditions in applications like aquaculture farms, aquaria, saltwater...
Features:
  • Optimal for safe and cost-efficient disinfection in aquaculture and fish farms, aquaria, zoos, swimming pools and other...

Wipers

In order to ensure a stable UVC transmission and safe disinfection, and to minimize energy loss, the quartz sleeves protecting the UV lamps should be kept...
Features:
  • Chemical-free mechanical cleaning system
  • Electrically or pneumatically actuated (subject to UV system selected)
  • Very easy...

Z-Compact ozone system

Z-Compact ozone system - onsite integrated solution ​ Wedecoengineers have worked closely with pulp and paper manufacturers around theworld to understand their...
Features:
  • ​Containerized ozone system with ozone production of 3,120 to 20,800 lbs./day or 60kg/hr to 400kg/hr per unit
  • Plug and...