It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Drainage & Dewatering
Overview Specifications Industries & Applications
Overview

Overview

Product Features

Rule Portable Hand Pump

Constructed of sturdy ABS plastic with comfort grip handle providing smooth, firm strokes. Available in 24" (610 mm) with hose and 48" (1220 mm) with hose.

Specifications

Specifications

Models
165
168
Approvals
CE
CE
Capacity (GPH/LPH)
8 (30)
8 (30)
Flow Rate US gallons (litres)
8 GPH (30 LPH)
10 GPH (38 LPH)
Options
24" (610mm) hose
48" (1219mm) hose
Hose Size ID
1-1/8" (29mm) (Inches (mm)
1-1/8" (29mm) (Inches (mm)
Dimensions
24" (610mm) With 2' (0.6m) of 1-1/8" (29mm) hose
36" (914mm) With 4' (1.2m) of 1-1/8" (29mm) hose
Industries & Applications

Industries & Applications

Recommended Industries and Applications