It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

“C” Tournament Series™ Removable Motor Cartridge

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

For Thru-Hull ApplicationsAngled 4" (102mm) Pickup Tube

 

 

“C” Tournament Series™ Removable Motor Cartridge

Specifications

Specifications

Pumps
401C
403C
405C
Flow Rate
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1000 (gph) 3785 (lph)
Discharge
1 1/8 (inch) 28.6 (mm)
1 1/8 (inch) 28.6 (mm)
1 1/8 (inch) 28.6 (mm)
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
2.1 (amp)
2.8 (amp)
3.3 (amp)
Fuse Size
2.5 (amp)
5.0 (amp)
6.0 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

Rule Tournament Series Livewell Pumps