It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rule Products

Showing 49 – 60 of 60

Rule-A-Matic® Plus™ Float Switch

Sleek and rugged, the Rule-A-Matic Plus float switch has a strong, fully integrated, impact resistant cover that protects against debris and jamming. It...
Features:

Model Number: 40A
Model Name: Rule-A-Matic Plus with shield
Volts(DC): 12-24-32

Model Number: 40FA
Model Name:...

Seacock Mounted Pumps

For Seacock ApplicationsStraight 1" (25mm) Pickup Tube with Tapered Threads
Features:  This product is now obsolete.The details supplied here are for information only.
Discontinued

Shower Drain Systems

A compact, full capacity shower drain system. Automatically turns on after the water starts, and shuts off when the water is removed. Activated by a...
Features:

Shower Drain Systems

Side Mount Brackets

Permits small Rule bilge pumps to be side mounted to a vertical stringer, a bulkhead or a transom. Use this bracket when bottom mounting is inconvenient or...
Features:

N/A

Stainless Steel Debris Strainer

Extra measure of protection for use on round based Rule pumps up to 3700 GPH (14010 LPH). Installs directly into existing strainer. Filters out excess debris...
Features:

N/A

SuperSwitch™ Float Switch

Now backed by a 5 year warranty, the non-mercury SuperSwitch is designed for the toughest applications. Design includes marine grade 14 gauge "blocked wire",...
Features:

Model Number: 37A
Model Name: Super Switch
Volts(DC): 12-24-32

Model Number: 37FA
Model Name: Super Switch with in-line...

Thru Hull Fittings

High impact plastic will not rust, corrode or discolor. Specially designed for Rule pumps. Model 59 Designed for Rule pumps 1-1/2" (38mm) straight Model 60...
Features:

N/A

Transom Mount Livewell Pumps

Introducing Rule's lineup of Transom Mounted Aerator Pumps. This allows the fisherman to have professional aeration of his livewell without the need to install...
Features:

Transom Mount Livewell Pumps Series

Universal Pump Adapter

Allows all Rule 360 (1360), 500 (1893), 800 (3028) Round and 1100 GPH (4164 LPH) pumps to be mounted to competitive bases: Attwood® V-500, Mayfair Proline 500...
Features:

N/A

Variable Flow Control Valve

The Variable Flow Control Valve allows increases and decreases of flow from the pump with no damage at all to the pump. Range includes fully open flow to...
Features:

N/A

Vented Loops

For use in bilge pump installations to prevent siphoning of water back into boat from thru hull. Features a one-way duckbill valve incorporated in the top of...
Features:

N/A

Water Scoop

Scoops water to livewell tanks while underway; helps to prevent pump airlocking. Features pressure relief holes to prevent overpowering of pump.
Features:

N/A