It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rule Products

Showing 25 – 48 of 60

Adapters

Designed to be used with Rule Pumps and thru-hulls. Heavy-duty molded, non-corrosive, high impact plastic. Model 63 Adapters Bulkhead adapter-adapts 1-1/2"...
Features:

N/A

Aerator Spray Heads

For use with Rule 3/4" (19mm) discharge aerator pumps. Oxygenates water by agitating surface and infusing oxygen into the water. Variety of spray heads in...
Features:

N/A

Corrugated White Polyethylene Bilge Hose

Designed for use with Rule pumps. Sizes up 3” (76mm) diameter have smooth mounting cuffs every 12" (305mm). Flexible for easy installation and resistant to...
Features:

N/A

Deluxe PVC Ribbed Bilge Hose

Clear ribbed bilge hose. Smooth inside finish improves pump performance. Rigid helix provides excellent abrasion resistance. Model 82 Deluxe PVC Ribbed Bilge...
Features:

N/A

ECO-Switch

The Rule ECO-Switch is an ecologically sound automatic bilge pump control switch. Featuring a non-mercury design, the pump operates with simple air pressure....
Features:

Model Number: 39
Model Name: ECO-switch
Volts(DC): 12

Model Number: 39-24
Model Name: ECO-switch with shield and in-line...

General Purpose Centrifugal Pumps

End Suction Centrifugal Pump The Xylem Rule General Pupose Pump is designed 1-1/2" (38mm) inlet and 1-1/2" (38mm) discharge outlet. The Xylem Rule General...
Features:
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

Gentle-Flow™ Directional Discharge

Rule's Gentle-Flow ™ Directional Discharge creates a gentle flow of water by directing the water alongside the livewell/baitwell tank instead of directly at...
Features:

N/A

Gentle-Flow™ Oxygenator

Designed with the patented infusor technology and a Gentle-Flow directional discharge, the Rule Gentle-Flow ™ Oxygenator is the ideal system for keeping bait...
Features:

Gentle-Flow™ Oxygenator

Hi-Water Bilge Alarms

The High Water Bilge Alarm consists of a non-mercury float switch and an in-dash gauge that features both a visual and an audible 85 db alarm. This unit allows...
Features:

N/A

HiSpeed Inflator/Deflator

HiSpeed Inflator 12V Model No.: iD20 Dimensions 135mm high, 55mm hand grip diameter Amp Draw 25 (amp) Weight 910 (g)
Features:
  • Inflates a 4 man dinghy in 1-2 minutes
  • Supplied with an adaptor for all major inflatable boats
  • Deflates a dinghy flat and...

Livewell Pump Debris Strainer

The Livewell Pump Debris Strainer attaches directly to any pickup tubes on Rule Livewell Pumps. Filters out trash and debris which could clog pump. Stainless...
Features:

N/A

LP900

Our latest automatic pump design, the LoPro allows for pumping out of tight spaces and shallower bilges. The LP900S model uses a unique double system for...
Features:

900(3407)
Model Number: LP900S
Volts(DC): 12

900(3407)
Model Number: LP900D
Volts(DC): 12

 

  • Choice of operational mode...

Rule standard and computerized bilge pumps

Model 278 Strainer

Replacement strainer for 1500/2000 standard and computerized bilge pumps. This will also fit the Gold series 1500/2000 bilge pumps.
Features:
  • Replacement Strainer
  • Easy Snap In
  • Original Equipment

Oxygenator Spray Head

Rule's Oxygenator Spray head sprays streams of water back into the livewell tank enriching the water with oxygen. Adjustable spray head allows you to increase...
Features:

N/A

Portable Hand Pump

Constructed of sturdy ABS plastic with comfort grip handle providing smooth, firm strokes. Available in 24" (610 mm) with hose and 48" (1220 mm) with hose.
Features:

Rule Portable Hand Pump

PWC Pump On/Off Switch

Water resistant on/off toggle switch for on demand use of Rule Personal Watercraft Pumps.
Features:

N/A

Removable Two Position Handle

The removable handle (vertical or horizontal) features a rubber ball grip for comfortable positive pumping action. 145 Removable Two Position Handle Capacity...
Features:

N/A

Repair Kits

These kits allow periodic repair and replacement of the diaphragm or the valves in the above lever pumps. Model 280 Repair Kits Diaphragm Replacement Model 281...
Features:

N/A

Replacement Motor Cartridges

Original Pro-Series Livewell Pumps Replacement motor cartridges for Rule Cartridge Bilge and Livewell/Aerator pumps. Model 20RR Replacement Motor Cartridge...
Features:

N/A

Replacement Strainer Base for Rule Pool Cover Pump

Model 290 is the replacement strainer base for the Pool Cover Pump. The base provides protection from leaves and debris which could reduce the effectiveness of...
Features:

N/A

Replacement Strainer Bases

Original replacement strainer base for your Rule Bilge Pump Model 1000864-26 Replacement Strainer Bases Rule-Mate Bilge Pumps RM500A-RM1100A GPH Models (Post...
Features:

N/A

Rule In-Line Blowers

Rule In-Line Blower – 3" or 4" Ducting Designed for efficient, high output operation, these blowers feature our exclusive front and rear shaft seals and...
Features:
  • Efficient high-volume air flow
  • Quiet operation
  • Low amp draw
  • Slip-on inlet and outlet ducting connections
  • Sealed motor shaft...

Rule Oxygenator Systems

High performance live-bait aerators that keep bait and catch alive and healthy in a smaller amount of water. Air is infused with the water at the pump...
Features:

Rule Oxygenator Systems

 

Rule-A-Matic® Float Switch

Year after year, the Rule-A-Matic has been the switch of choice for boaters the world over. Our latest design now includes a removable base for easy cleaning...
Features:

Model Number: 35A
Model Name: Rule-A-Matic
Volts(DC): 12-24

Model Number: 35FA
Model Name: Rule-A-Matic with in-line...