It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rule Products

Showing 1 – 24 of 60

“C” Tournament Series™ Removable Motor Cartridge

“C” Tournament Series™ Removable Motor Cartridge
Features: For Thru-Hull ApplicationsAngled 4" (102mm) Pickup Tube

 

 

“FC” Tournament Series™ Removable Motor Cartridge

For Thru-Hull Applications Tapered 3/4" NPT Pickup Tube
Features:

“FC” Tournament Series™ Removable Motor Cartridge

 

“STC” Tournament Series™ Removable Motor Cartridge

For Thru-Hull Applications Straight 4-3/4" (121mm) Pickup Tube
Features:

40XSTC Series

1000

The Rule 1000 is in a class by itself and is a popular choice among boatbuilders and boat owners alike. 36 mounting variations and a gas resistant strainer...
Features:

N/A

110 Volt Pumps

Designed to remove water from basements, garages, stairwells, utility rooms, and other utility applications. Available in non-automatic and automatic versions...
Features:
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

1100

The Rule 1100 offers impressive pumping power for its size and cost. Competitive models in this pumping range are much larger and far more expensive. 12 Volts...
Features:

Rule 1100 (4164) Model Number: 27DA  Volts (DC): 12

Rule 1100 (4164) Model Number: 27DA-24  Volts (DC):...

1500

High pumping capacity and reliability at a lower cost. The Rule 1500 offers more pumping capacity and more exclusive design features than any comparable...
Features:

Rule 1500 (5678) Model Number: 02  Volts (DC): 12

Rule 1500 (5678) Model Number: 02-6  Volts (DC): 12

Rule 1500...

2-Way Panel Switch

These panels control pumps equipped with an automatic float switch or a float switch/pump combo. Model 49 is a simple, classic-looking on off switch. Models...
Features:

Model No.: 49
Description: 2-way panel switch
Volts: 12-24-32
Max Amps (DC): 20 (12V), 10 (24V), 6.5 (32V)

2000

Engineered to commercial standards. The Rule 2000 is the best selling high capacity submersible bilge pump in the world. 1-1/8" (28.6mm) discharge outlet. 12...
Features:

Rule 2000 (7570) Model Number: 10  Volts (DC): 12

Rule 2000 (7570) Model Number: 09(Gold)  Volts (DC): 12

Rule...

201K Livewell Aerator Kit

Rule's Livewell Aerator Kit is designed for any built-in livewell or baitwell tank. This kit comes with a Rule 500 pump with 6' (1.8m) wire leads, 4' (1.2m) of...
Features:

Model No.: 201K

202K Portable Aerator Kit

Portable Aerator Kit Aerates from 5 to 30 gallons (192 to 1142 liters) of water. The pump attaches easily to any non-porous surface, 9" (229mm) long spray tube...
Features:

Model No.: 202K

209B Tournament Series, Bronze Base, 1600 GPH Livewell Pump

Tournament Series, Bronze Base, 1600 GPH Livewell Pump Designed for the toughest applications; the Tournament Series pump is the highest capacity livewell pump...
Features:

Model No.: 209B

209FDP Tournament Series, Dual Port 1600 GPH Livewell Pump

Tournament Series, Dual Port 1600 GPH Livewell Pump Engineered to withstand the rigors of tournament fishing; the Tournament Series pump is the highest...
Features:

Model No.: 209FDP

3-Way Fittings for Bilge Hose

Rule now offers convenient "T" and "Y" fittings for popular bilge hose sizes
Features:

N/A

3-Way Lighted Rocker Panel Switch

These panels control pumps equipped with an automatic float switch or a float switch/pump combo. Models 41 through 45 have three switch positions: automatic,...
Features:

Model No.: 43
Description: 3-way rocker panel
Volts: switch - lighted 12
Max Amps (DC): 20

Model No.: 44
Description:...

3-Way Panel Lighted Switch

Controls any pump equipped with an automatic float switch. Toggle has three positions (automatic, off, or manual) and has a "fail safe" spring return to "off"...
Features:

Model No.: 41
Description: 3-way panel switch - lighted
Volts: 12
Max Amps (DC): 20

Model No.: 42
Description: 3-way...

3-Way Panel Switch

Similar to the Lighted Panel Switch but without indicator light or fuse holder. The "manual" position has a "fail-safe" spring return to "off" so you can't...
Features:

N/A

360

The Rule 360 provides outstanding quality and value. It is economically priced and designed for small boats. 3/4" (19mm) discharge outlet. Rule is the world’s...
Features:

Model Number: 24DA

Volts (DC): 12

  • Higher Flow – The optimized impeller provides greater flow atthe same...

3700

Heavy duty construction for both commercial and pleasure boat use; known for trouble free operation and reliability. 1-1/2" (38mm) discharge outlet. 12 Volts...
Features:

Rule 3700 (14006) Model Number: 14A  Volts (DC): 12

Rule 3700 (14006) Model Number: 13A(Gold)  Volts (DC):...

4000

Designed for the toughest applications, the 4000 gph (15140 lph) pump optimizes Rule's exclusive design features to produce the highest capacity available for...
Features:

Rule 4000 (15141) Model Number: 56D  Volts (DC): 12

Rule 4000 (15141) Model Number: 56D-24  Volts (DC):...

500

The Rule 500 offers many design features while keeping size and cost to a minimum. Especially popular on smaller craft, Rule 500 pumps are unmatched in pumping...
Features:

Rule 500 (1893) Model Number: 24DA   Volts (DC): 12

Rule 500 (1893) Model Number: 24DA-24   Volts (DC):...

750

When water enters the bilge and reaches 2-3/4" (7cm), a sensor turns on the pump. After the water is pumped out, another sensor shuts off the pump. The...
Features:

RM750 Series

800

Rule offers two 800 gph (3028 lph) styles - square and round versions. The square model (20F) offers 36 mounting variations as well as a gas resistant strainer...
Features:

Rule 800 (3028) Model Number: 20DA  Volts (DC): 12

Rule 800 (3028) Model Number: 20DA-24  Volts (DC): 24

  • Higher...

90º Elbow Adapters

90º elbow adapters are designed for rigid pipe installations of Sump and Utility Pumps. Adapters snap onto discharge port without the need for a hose clamp....
Features:

N/A