It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

209B Tournament Series, Bronze Base, 1600 GPH Livewell Pump

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Model No.: 209B

Tournament Series, Bronze Base, 1600 GPH Livewell Pump

Designed for the toughest applications; the Tournament Series pump is the highest capacity livewell pump in today's market. Pump features a bronze base, Anti-Airlock feature, and a heavy duty long life motor.

Specifications

Specifications

Pumps
209B
Flow Rate
1600 (gph) 6056 (lph)
Voltage
12 (Vdc)
Port Type
1" (25mm) NPT Inlet, 11/8" (28.6mm) dicharge
Industries & Applications

Industries & Applications

Recommended Industries and Applications