It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

202K Portable Aerator Kit

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Model No.: 202K

Portable Aerator Kit

Aerates from 5 to 30 gallons (192 to 1142 liters) of water. The pump attaches easily to any non-porous surface, 9" (229mm) long spray tube can be custom cut to fit into any container. A fully adjustable spray head increases or reduces flow of water. Foam filtration system keeps water sparkling clean. The kit also includes battery clips for easy attachment to your 12 volt power source.

Specifications

Specifications

Pumps
202K
Flow Rate
460 (gph) 1741 (lph)
Voltage
12 (Vdc)
Industries & Applications

Industries & Applications

Recommended Industries and Applications