It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

201K Livewell Aerator Kit

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Model No.: 201K

Rule's Livewell Aerator Kit is designed for any built-in livewell or baitwell tank. This kit comes with a Rule 500 pump with 6' (1.8m) wire leads, 4' (1.2m) of 3/4" (19mm) bilge hose, Model 78 Oxygenator Spray Head, and Model 49 On/Off Switch.

Specifications

Specifications

Pumps
201K Series
Flow Rate
500 (gph) 1893 (lph)
Voltage
12 (Vdc)
Industries & Applications

Industries & Applications

Recommended Industries and Applications