It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

1500

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Rule 1500 (5678) Model Number: 02  Volts (DC): 12

Rule 1500 (5678) Model Number: 02-6  Volts (DC): 12

Rule 1500 (5678) Model Number: 04(Gold)  Volts (DC): 12

Rule 1500 (5678) Model Number: 03  Volts (DC): 24

High pumping capacity and reliability at a lower cost. The Rule 1500 offers more pumping capacity and more exclusive design features than any comparable competitive pump. 1-1/8" (28.6mm) discharge outlet. 12 Volts DC unless noted.

Our range of higher capacity standard bilge pumps are usually operated via a float switch or another level-sensing device, and give outputs from 1500 GPH (5678 LPH) to 4000 GPH (15141 LPH). Our Gold series pumps come with five-year warranties.

Specifications

Specifications

 
 
Pumps
02
02-6
03
04
51S
RM1500
Flow Rate
1500 (gph) 5678 (lph)
1500 (gph) 5678 (lph)
1500 (gph) 5678 (lph)
1500 (gph) 5678 (lph)
1500 (gph) 5678 (lph)
1500 (gph) 5678 (lph)
Port Type
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
 
 
Models
02
02-6
03
04
51S
RM1500
Automated
Non-Automatic 12v
Non-Automatic 12v with 6' (1.8m) wire leads
Non-Automatic 24v
Gold Series, Non-Automatic, 12v, 5 Year Warranty
Automatic 12v
RULE-MATE®, Automated 12v
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
4.8 (amp)
4.8 (amp)
2.3 (amp)
4.8 (amp)
4.8 (amp)
4.8 (amp)
Fuse Size
10 (amp)
10 (amp)
4 (amp)
10 (amp)
10 (amp)
7.5 (amp)
Height
152 (mm) 6 (inches)
152 (mm) 6 (inches)
152 (mm) 6 (inches)
152 (mm) 6 (inches)
209.5 (mm) 8 1/4 (inches)
152 (mm) 6 (inches)
Width
108 (mm) 4 1/4 (inches)
108 (mm) 4 1/4 (inches)
108 (mm) 4 1/4 (inches)
108 (mm) 4 1/4 (inches)
124 (mm) 4 7/8 (inches)
185 (mm) 7 1/4 (inches)
Weight
1.2 (kg) 2-10 (lb)
1.2 (kg) 2.10 (lb)
1.2 (kg) 2.10 (lb)
1.2 (kg) 2.10 (lb)
2.5 (kg) 5.8 (lb)
1.6 (kg) 3 1/2 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats