It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

Sewage Wastewater Pumps Submersible Vortex Sewage Pump – 2VW

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion resistant construction
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life
  • Powered for continuous operation
  • Vortex impeller is recessed to allow free flow through casing
  • All ratings are within the working limits of the motor
  • Replaceable power cord, 10′ and 20′ standard lengths, heavy duty 16/3 SJTW with NEMA three prong, 115 or 230 volt grounding plug
  • Complete unit is heavy duty, portable and compact
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel
  • Stainless steel fasteners

Models & Shipping Weight
2VW041 – 44lbs.
2VW041AV – 44lbs.
2VW04A1 – 44lbs.
2VW041A – 44lbs.
2VW041F – 44lbs.
2VW041AF – 44lbs.
2VW042F – 44lbs.
2VW042AF – 44lbs.
2VW051 – 44lbs.
2VW051AV – 44lbs.
2VW051A1 – 44lbs.
2VW051A – 44lbs.
2VW051F – 44lbs.
2VW051AF – 44lbs.
2VW052F – 44lbs.
2VW052AF – 44lbs.

Specifications

Specifications

Specifications
2VW
Discharge
2″ NPT
Maximum Capacity
100 GPM
Maximum Head
22' TDH
Vortex Impeller
Vortex Impeller
Solids Handling
2" maximum sphere
Temperature
104º F (40º C) maximum, continuous when fully submerged.
Automatic Models
Include a Float Switch
Manual Models
Avaialble
Pumping Range
see performance chart or curve.
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems