It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

GDL Submersible wastewater pump

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Not applicable

GDL series electric pumps, made of cast iron and stainless steel, are available with singlechannel
or Vortex impeller (GDLV).
Designed to handle solids-laden wastewater, with up to 20 m head and 100 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 65 mm in diameter.

Specifications

Specifications

General Specification
GDL Submersible wastewater pump
GDL Submersible wastewater pump
Delivery
up to 42 m³/h
up to 42 m³/h
Head
up to 21 m
up to 21 m
Power supply
both single and three-phase 50 and 60 Hz
both single and three-phase 50 and 60 Hz
Power
from 0.60 kW up to 1.50 kW
from 0.60 kW up to 1.50 kW
Temperature of pumped liquid
to 50 °C
to 50 °C
Maximum immersion depth
5 m
5 m
Free passage
up to 50 mm
up to 50 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions