It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

Sump Water Pumps Submersible Sump/Effluent Pump – SC

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion-resistant construction
  • Cast iron body
  • Thermoplastic impeller and cover
  • Quick disconnect cord assembly
  • Upper sleeve and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life and is powered for continuous operation. All ratings are within the working limits of the motor.
  • Complete unit is heavy duty, portable and compact
  • Mechanical Seal: carbon/ceramic/Buna/stainless steel
  • Stainless steel fasteners
  • Optional 20 ft. power cord
  • Heavy-duty butyl diaphragm

Not Avaialble

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Brochure