It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

Z10, Z12, ZR10, ZR12 Submersible borehole pumps for 10″ & 12″ wells

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High efficiciency design in wide performance area
  • Wear ring design that reduce recirculation
  • Avaialble fully in stainless steel AISI 304 or Duplex
  • Delivery: up to 520 m3/h
  • Head: up to 545 m

The Z-ZR10-Z-ZR12 Series is a multistage vertical centrifugal pump designed for use in 10” and 12” wells. The range is designed to give high efficiency throughout its performance area and almost every duty point between 120 m3/h  and 460 m3/h has an efficiency higher than 80%. The shaft alignment of the pump is specifically designed to reduce vibration issues throughout the lifetime of the pump.  The wear ring on the Z10/ZR10 pump also keeps recirculation losses to a minimum, ensuring high levels of efficiency in applications such as supply of surge tanks and reservoirs, fire fighting and agricultural flood irrigation.

Z10-Z12: AISI 304
ZR10-ZR12: DUPLEX

All Z-ZR10-Z-ZR12 pumps can be coupled to NEMA standard motors.

Specifications

Specifications

General Specification
Z10, Z12, ZR10, ZR12 Submersible borehole pumps for 10″ & 12″ wells
Delivery
up to 520 m³/h
Head
up to 545 m
Power supply
three-phase 50 Hz
Power
from 4 kW up to 350 kW
Temperature of pumped liquid
to 60 °C
Maximum immersion depth
350 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Guideline

Manual

Technical Brochure