It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

GZ8 Submersible borehole pumps for 8″ wells

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Not applicable

High performing 8″ borehole pump available in stainless steel (GZ8) or duplex stainless steel (GZR8).

Specifications

Specifications

General Specification
GZ8 Submersible borehole pumps for 8″ wells
Delivery
up to 180 m³/h
Head
up to 550 m
Power supply
three-phase 50 and 60 Hz
Power
from 150 kW up to 5.50 kW
Maximum operating pressure
55 bar
Temperature of pumped liquid
to 30 °C
Maximum immersion depth
350 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications