It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

GZ6, GZN6 Submersible borehole pumps for 6″ wells

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Not applicable

High performing 6″ borehole pumps available in AISI 304 (GZ6) or AISI 316 (GZN6).

 

Specifications

Specifications

General Specification
GZ6, GZN6 Submersible borehole pumps for 6″ wells
Delivery
up to 78 m³/h
Head
up to 700 m
Power supply
three-phase 50 Hz
Power
from 0.55 kW up to 55 kW
Maximum operating pressure
70 bar
Temperature of pumped liquid
to 60 °C
Maximum immersion depth
350 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications