It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

GZ 10-12 Submersible borehole pumps for 10″ & 12″ wells

Overview Specifications
Overview

Overview

Product Features

Not applicable

Not applicable

Specifications

Specifications

General Specification
GZ 10-12 Submersible borehole pumps for 10″ & 12″ wells
Delivery
up to 520 m³/h
Head
up to 545 m
Power supply
three-phase 50 Hz
Power
from 4 kW up to 350 kW
Temperature of pumped liquid
to 60 °C
Maximum immersion depth
350 m