It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

110 Volt Pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

Designed to remove water from basements, garages, stairwells, utility rooms, and other utility applications. Available in non-automatic and automatic versions utilizing standard 110 V AC current. UL listed.

Specifications

Specifications

Specifications
A53D
Model A53S
A53S-24
Capacity
1800 GPH (6814 LPH)
1800 GPH (6814 LPH)
1800 GPH (6814 LPH)
Product Outlet Fitting
Garden hose & rigid pipe adapters #57
Garden House & Rigid Pipe, #57
Garden Hose & Rigid Pipe, #57
Voltage
110 VAC
110 V AC
110 V AC
Adapters included
Included: Garden hose & rigid pipe adapters #57
Garden House & Rigid Pipe, #57
Garden Hose & Rigid Pipe, #57
Certification
CE
CE
CE
Documentation & Tools

Documentation & Tools