SenTix® 60 pH series electrodes with 3 mol/l KCl electrolye are designed for demanding measurements in the laboratory.
With the SenTix® 60 series electrodes' easy to clean glass shaft and their platinum wire junction they are well suited for difficult samples. The temperature compensation is set manually or with an external temperature sensor. For the SenTix® 6x series exist different connectors.
Available Versions
SenTix® 60: S7 plug head, requires cable AS/DIN or AS/BNC (SKU: 103639)
SenTix® 61: 1 m fixed cable with DIN plug (SKU: 103640)
SenTix® 62: 1 m fixed cable with BNC plug (SKU: 103641)