WTW TetraCon® 700 Ex conductivity measuring cell for explosive areas, with integrated temperature sensor which can be connected to StratosProA201XCond-0(-1) via open cable ends.
The principle of the measurement method makes it possible to avoid influences from primary or secondary polarization effects. This ensures a high degree of measuring accuracy.
The modern epoxy casting technique reduces the danger of breaking the conductivity measuring cell in rough industry use.
SKU: 302314EX
TetraCon® 700-1,5 EX - EX sensor conductivity, 1,5m
SKU: 302316EX
TetraCon® 700-7 EX - EX sensor conductivity, 7m
SKU:302318EX
TetraCon® 700-15 EX - EX sensor conductivity, 15m