SenTix® 81, 82, 91 pH Precision Electrodes with Temperature Sensor

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • SenTix® 81, 82, 91: Precision electrodes with liquid electrolyte and built-in temperature sensors for lab pH measurement
  • Excellent electrolyte flow without clogging by platinum wire junction
  • Automatic temperature compensation with built-in temperature sensor
  • Optimum results thanks high quality membrane glass

SenTix® 81/82 and SenTix® 91 pH electrodes (shaft length 170 mm) with 3 mol/l KCl electrolyte are designed with an easy to clean glass shaft and platinum wire junction. The electrodes are also well-suited for difficult samples. For temperature compensation a built-in NTC 30 kOhm temperature sensor is used. For this SenTix® series different connection are available.

Available Versions

SenTix® 81: 1 m fixed cable with DIN plug and 4 mm banana plug (SKU: 103642)
SenTix® 82: 1 m fixed cable with BNC plug and 4 mm banana plug (SKU: 103643)
SenTix® 91: 1 m fixed cable with DIN plug and 4 mm banana plug (SKU: 103695)

 

Specifications

Specifications

Specifications
SenTix® 81, 82, 91 pH Precision Electrodes with Temperature Sensor
pH
0 ...14 pH
Temperature
0 ... 100 °C
Documentation & Tools

Documentation & Tools