SenTix® HWD pH electrode with split ring junction

Overview Documentation & Tools ;
Overview

Overview

Product Features

pH measurement in difficult samples. SenTix® HWD (shaft lenght 170 mm) is an universal convenient pH electrode in all cases where pH measurement with standrad electrodes fail because of sample composition or consistence.

  • Adjustable electrolyte flow for adaption to the sample
  • Built-in temperature sensor for automatic temperature compensation
  • Large electrolyte reservoir

pH-electrode, NTC 30 kOhm, split ring junction, liquid electrolyte (3 mol/l KCl), 1 m fixed cable with DIN plug and 4 mm banana plug. Suitable for aqueous and partly aqueous samples, low ionic strength.