ADP - Acoustic Doppler Profiler

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Standard Features

  • 0.25, 0.5, 1.0, and 1.5-MHz models
  • Profiling ranges up to 180m
  • Side-looking configurations for horizontal profiling
  • Bottom Tracking & GPS input for moving boat applications
  • Compass and 2-Axis Tilt Sensor
  • All ADP software is compatible with Windows Vista/XP/2K
  • ViewADP software for post-processing
  • Low power consumption
  • Temperature sensor
  • Low price
  • Proven SonTek reliability

Optional Features

  • SeaBird MicroCat CT Sensor
  • Optical Backscatter Sensor (OBS)
  • Internal Recording
  • Pressure Sensor (Strain Gage)
  • Pressure Sensor (Frequency–RPT)
  • Directional wave measurement capabilities - SonWavePro option allows custom plots for Polar displays, Time-series displays, and Spectral displays

The SonTek ADP (Acoustic Doppler Profiler) is a proven, capable and versatile, high-performance, 3-axis (3D) water current profiler that is accurate, reliable, and easy to use.

The ADP uses state-of-the-art transducers and electronics designed to reduce side-lobe interference problems that plague other current profilers. This allows the ADP to make the very near-boundary (surface or bottom) current measurements critical to shallow water applications. The 1.5-MHz profiler is available as a Mini-ADP featuring a compact transducer head designed for applications where small size is critical.

With hundreds of satisfied users around the world, the ADP is proven, capable and versatile. Whether your application is hydrology, oceanography or harbor monitoring, there is an ADP configuration to suit your needs. 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Guideline

+

There was a problem...

Install for this language not supported at the moment. Please try again later.