Overview
- Removable straight tube bundle
- Packed floating tubesheet
- Allows for differential thermal expansion
- Shellside fluids limited to non-volatile or non-toxic fluids
- Shellside Design Max 150 PSI – 250°F
- Tubeside Design Max 150 PSI – 250°F
- Special designs for higher pressures and temperatures available
The EP(N) is a straight tube, removable bundle, packed floating tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class 3 (surface ship – seawater cooled), Class 4 (submarine – fresh water cooled) or Class 5 (surface ship – fresh water cooled).
The standard EP(N) is available in 3″ through 23″ diameters, one or two pass tube side arrangement, with 3/8″, 1/2″ and 5/8″ diameter tubes. It is designed for a maximum pressure of 150 psig both sides and a maximum temperature of 250° F. Special designs for higher pressures and temperatures are available.
The shell is of welded construction with bonnets. The removable bundle can be furnished with either single or double tubesheet construction and is secured to the shell with studbolts. Double tube construction is available. A test ring is available for containing the shell packing ring when testing the shell with the bonnets removed.
The EP(N) exchanger is capable of passing the high – impact shock test of MIL-C-901 Grade A, Class I, Type A and the vibration test of MIL-STD-167, Type I.
Materials: Carbon steel or 90/10 CuNi shell. Bronze, 90/10 & 70/30 CuNi bonnets. Admiralty, 90/10 & 70/30 CuNi tubes
Application: Straight tube, removable bundle, packed floating tubesheet shell & tube heat exchanger