It looks like you are coming from United States, but the current site you have selected to visit is Israel. Do you want to change site?

Yes, please! No, keep me on the current site

U & Straight Tube Heat Exchangers Standard Xchange HFF copper alloy

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD, 3/8” OD, 5/8” OD tubes
  • Shell diameters up to 8”
  • Short leadtimes with quick ship options available
  • Less costly than removable bundle designs
  • HFF with SAE four bolt flange connections on shell side

Straight Tube, Fixed-tubesheet. 1, 2 and 4 pass options covering areas as large as 247 Sq. Ft. Shell diameters from 2″ through 8″. 1/4″, 3/8″ and 5/8″ OD tube options. Custom design features include special tube lengths, nozzle orientations, feet locations, baffle spacing. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.

Materials:

Shell & hubs: brass

Tubesheets & hubs: brass

Tubes: copper with CuNi options

Bonnets: cast iron with cast bronze option

 

Design Pressure and Temperature:

Tube side: 150 psi and 300°F

Shell side: 300 psi and 300°F

 

Applications: To heat or cool water or lube oil. Use for auxiliary machinery, turbines, engines, compressors and lasers. Excellent choice for pilot plants.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Heat Exchanger Product Selection

Click here to login: ESP-Thermal Heat Exchanger Selection Program

For more information and to register for ESP Thermal, please contact your local Standard Xchange Representative.

Manual