Overview
The WTW IQ Sensor Net MIQ/R6 Relay Module has 6 relay outputs (240 VAC/2 A) for the 2020 3G, 282/284 terminals for the WTW IQ Sensor Net system.
Product Features
The MIQ/R6 module has 6 relay outputs (240 VAC/2 A) for the 2020 3G, 282/284 terminals.
Power consumption is 3 watts.
Number of occupied output channels is 6.
48 output channels are available in the system.