IQ SENSOR NET System WTW IQ Sensor Net DIQ/S 282/284 Controller

DIQ/S 282, DIQ/S 284
Overview Industries & Applications Documentation & Tools
Overview

IQ Sensor Net Controller for Small and Midsized Wastewater Treatment Plants

The WTW DIQ/S 282/284 (2 and 4 channel) controller replaces the DIQ/S 182 from June 2016.

The new controller is for small and mid-sized wastewater treatment plants and includes a USB-interface with an internal data logger - up to 4 sensors can be connected and 20 parameters measured simultaneously.

Product Features
  • IQ Sensor Net 282 and 284 controllers are a modular system for a complete sensor network.
  • All parameters available (O2, NH4, NO3, COD, PO4, sludge level, ...)
  • USB-interface and internal data logger by default
  • Convenient and available anytime via Ethernet-interface
  • Connects to almost any communication protocol including MODBUS TCP, MODBUS RTU, PROFIBUS and PROFINET.

All parameters at a glance:

The new controller DIQ/S 282/284 is available as 2- (DIQ/S 282) or 4-channel-version (DIQ/S 284). Besides the reagent-free measurement of COD, all other parameters needed for a wastewater treatment plant can be measured. By the combination of multi-parameter sensors, up to 20 parameters can be measured and displayed simultaneously.

  • Dissolved oxygen (optical or electrochemical)
  • pH
  • ORP
  • Conductivity
  • Temperature
  • Orthophosphate
  • Turbidity - ultrasonic cleaning
  • TSS (total suspended solids) - ultrasonic cleaning
  • Ammonium
  • Nitrate
  • Nitrite – ultrasonic cleaning
  • NOx – ultrasonic cleaning
  • Potassium
  • Chloride*
  • COD / BOD - ultrasonic cleaning
  • TOC (total organic carbon) - ultrasonic cleaning
  • DOC (dissolved organic carbon share of TOC) - ultrasonic cleaning
  • SAC (spectral absorption coefficient) - ultrasonic cleaning
  • Salinity
  • Sludge Level
  • Specific conductance
  • UVT-254 – ultrasonic cleaning

Up-to-date, safe and independent:

All versions include an USB-interface and an internal data logger by default. Thereby, your valuable data and system configurations can be stored quick and easy. Stay up-to-date with our software updates free of charge and improve your controller for upcoming measurement tasks.

Convenient and available at any time:

Via the connection to the internet you can access your IQ Sensor Net anytime and anywhere. Monitoring and support from remote saves time, money and nerves. Via the RS 485- and Ethernet- interfaces, the fieldbuses PROFIBUS, Modbus RTU, Ethernet/IP, Modbus TCP and PROFINET are available.

Easy replacement:

The DIQ/S 282/284 is compatible to almost all currently available components of the IQ Sensor Net.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual

Data Sheet