IQ Sensor Net System WTW IQ Sensor Net Alyza PO4 Orthophosphate Analyzer

Overview Specifications Industries & Applications Documentation & Tools
Overview

Less Reagents, Simple Service, and Better Data

The WTW IQ SensorNet Analyzer for Orthophosphate provides accurate, reliable measurements for process control. The IQ Analyzer features a revolutionary MultiValve that dramatically reduces reagent use and maintenance requirements.

Product Features
  • The perfect solution to support phosphate elimination as well as phosphate load monitoring
  • Accurate and reliable measurement over the whole range of 0.02-15.00 mg/l and 0.2-50.0 mg/l PO4-P.
  • Minimized reagent consumption and waste
  • Simple Service: Regular maintenance takes only 10 minutes every 3 months
  • Reliable results from low to high measuring levels
  • Compatible with IQ SENSOR NET

The WTW IQ Sensor Net Alyza PO4 Orthophosphate Analyzer is another component for the IQ SENSOR NET. It can be easily integrated into new and existing systems just as simply as a sensor.

The measuring principle is based on the photometric yellow method (molybdate vanadate), which has been a proven detection method for orthophosphate. Thanks to the wet chemical measurement directly in the process, Alyza IQ is the perfect solution to support phosphate elimination as well as monitoring the phosphate load.

  • Minimized reagent consumption and waste: The WTW IQ Sensor Net Alyza PO4 boasts an extremely low use of reagents - an advantage that significantly reduces operating costs and waste generation
  • Simple Service: Regular maintenance takes only 10 minutes every 3 months.
  • Reliable results from low to high measuring levels: Thanks to the new technology, the WTW IQ Sensor Net Alyza PO4 provides an accurate and reliable measurement over the whole range of 0.02-15.00 mg/l and 0.2-50.0 mg/l PO4-P.
  • Automatic cleaning and calibration with standards: The fully automated cleaning as well as 1- or 2-point calibration with selectable intervals ensures an exceptional degree of operational safety.
  • On-site installation: the WTW IQ Sensor Net Alyza PO4 can be installed directly at the basin. This guarantees short transport distances and promptly measured values. Thanks to the climate package, the analyzer is perfectly suited for all weathers.

Multiple versions:

  • PO4 analyzer measurement range 1, 1-channel w/o pump (SKU: Alyza IQ PO4-110)
  • PO4 analyzer measurement range 1, 1-channel incl. pump (SKU: Alyza IQ PO4-111)
  • PO4 analyzer measurement range 1, 2-channel incl. pumps (SKU: Alyza IQ PO4-112)
  • PO4 analyzer measurement range 2, 1-channel w/o pump (SKU: Alyza IQ PO4-120)
  • PO4 analyzer measurement range 2, 1-channel incl. pump (SKU: Alyza IQ PO4-121)
  • PO4 analyzer measurement range 2, 2-channel incl. pumps (SKU: Alyza IQ PO4-122)

 

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Flyer

Guideline