inoLab Series WTW inoLab® Multi 9630 IDS Multiparameter Benchtop Meter

Overview Specifications Industries & Applications Documentation & Tools
Overview

Three Inputs for pH, ISE, Conductivity and Dissolved Oxygen and Comprehensive GLP Functions

The WTW inoLab® Multi 9630 IDS Multiparameter Benchtop Meter is a modern high-performance multi-parameter meter with three galvanically isolated measuring channels for pH/mV, ISE (including incremental methods), conductivity and oxygen measurement. Up to three of the same or different parameters can be measured.

Product Features
  • High performance multi-parameter device with three inputs for pH, ISE, conductivity and dissolved oxygen as well as comprehensive GLP functions
  • Wireless ready 
  • Simultaneous measurement with three independent measuring channels 
  • Brilliant color display prevents eye-fatigue

With a large 16:9 color graphic display under a hygienic glass shield and antibacterial keyboard it can be used even in critical areas.

Use the new wireless modules together with the new IDS plug head sensors to be independent from cables. i.e. measure conveniently under laboratory hoods or laminar flow benches

The massive zinc diecasting lower housing adds safety against interference and ensures stability on the lab bench. 

Two USB interfaces to communicate with the computer, printer or USB memory stick allow the transfer of all data. An activatable user administration expands the automatic GLP documentation with additional safety and traceability. 

Integratable adapter available for conventional pH/ORP/ISE electrodes.

The scope of delivery includes the MultiLab® Importer to capture data via Excel® as well as the MultiLab® User (user administration).

2 versions:

  • Meter including universal power supply, stand and operation manual, software and USB cable (SKU: 1FD570)
  • Meter including IDS pH electrode SenTix® 980, IDS oxygen sensor FDO® 925, IDS conductivity cell TetraCon® 925, accessories (SKU: 1FD57K)

 

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Documentation Française

Software

Technical Brochure