It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

ME Series UV disinfection system

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UV disinfection of high quality water (potable, high purity or ultrapure) for cosmetic, pharmaceutical or semiconductor industry applications
  • 100 m³/h (430 GPM) maximum flow rate
  • Designed in accordance with GMP and FDA directives 
  • Explosion-proof version (ATEX) for specific applications available
  • Quartz tube reactor with lamps on the outside 
  • Stainless steel reactor housing with multiple flange options (sterile connections, Tri-Clamps, DIN or ISO etc.)
  • High efficiency Spektrotherm UV lamp & ballast technology
  • ÖNORM-certified UV intensity sensor

Innovative lamp location design for high purity water requirements

Xylem's Wedeco ME UV systems have been specially engineered to meet the stringent requirements set by the pharmaceutical, cosmetics, and semiconductor industries. 

What distinguishes the ME UV systems is the in-line principle, whereby the water flows through a quartz glass pipe and is irradiated from outside. The result is that the preparation process is kept completely closed, free from built-in parts in the process medium and virtually without pressure loss. Since this is a purely physical disinfection technique, no additives are put into to the water. As part of the production of ultrapure water, the Wedeco ME systems are exceptionally suited for disinfection as well as for ozone remnant destruction.

Materials and surfaces in contact with the water are in conformance with GMP/FDA standards and fulfill the requirements of the food and pharmaceutical industries. Additionally the ME Series can be easily customized to match site-specific requirements (i.e. sterile connections, Tri-Clamp, DIN or ISO). For areas with potentially explosive atmosphere, the systems can be even adapted to fulfil the ATEX directive 94/9/EC.

Easy installation and maintenance 

The ME UV system's electro-technology is housed in a separate control cabinet, and the reactor consists of a quartz glass pipe with external UV lamps and reflectors arranged parallel to the flow.

The centerpiece of the Wedeco ME UV systems is the energy-efficient, Spektrotherm technology. These lamps have a long service life and operate continuously, even at varying water temperatures. Through the combination of high powered lamps with special formed reflectors, higher disinfection efficiency is obtained.

The compact, in-line design guarantees excellent flow conditions with no dead legs and provides an easy fit into existing pipe work. A service hatch enables work to be carried out inside the system, without the need of dismantling the system from the pipe work. UV lamps and sensors are accessible from outside and can be replaced quickly and easily without emptying the reactor. This dry-lamp design is also fouling-free, virtually eliminating cleaning efforts and enabling all UV light to enter the water for peak efficiency. Thanks to selected materials, and a sensor with a measuring window tube, the ME series is also resistant against Cleaning-In-Place (CIP) / Sterilization-In-Place (SIP) operations.


 

Specifications

Specifications

 
 
General Information
ME 100
ME 150
ME 250
ME 300
ME 450
UV transmittance range in % (1cm)
86-100
86-100
86-100
86-100
86-100
Maximum flow rate (m³/h / MGD)
19 / 84
32 / 141
50 / 220
63 / 277
98 / 431
 
 
UV Lamps and Monitoring System
ME 100
ME 150
ME 250
ME 300
ME 450
Lamp technology
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Power per lamp
135
135
135
135
135
Number of lamps per row
3
4
5
8
10
Lamp life (hours)
8760
8760
8760
8760
8760
UV intensity monitoring
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
Control philosophy
n/a
n/a
n/a
n/a
n/a
Individual lamp monitoring
yes
yes
yes
yes
yes
 
 
UV Reactor
ME 100
ME 150
ME 250
ME 300
ME 450
UV reactor protection class
IP 54
IP 54
IP 54
IP 54
IP 54
Cleaning system
n/a
n/a
n/a
n/a
n/a
Reactor material
Quartz tube in stainless steel housing 304 (1.4301)
Quartz tube in stainless steel housing 304 (1.4301)
Quartz tube in stainless steel housing 304 (1.4301)
Quartz tube in stainless steel housing 304 (1.4301)
Quartz tube in stainless steel housing 304 (1.4301)
Flange size
DN 65
DN 80
DN 100
DN 80
DN 100
Reactor length (m / in) approx.
1120 / 40
1120 / 40
1120 / 40
2070 / 82
2070 / 82
Maximum operating pressure (bar/PSI)
10
10
10
10
10
 
 
UV System Control Cabinet
ME 100
ME 150
ME 250
ME 300
ME 450
Ballast type
constant output (100% power)
constant output (100% power)
constant output (100% power)
constant output (100% power)
constant output (100% power)
Controller
Microprocessor
Microprocessor
Microprocessor
Microprocessor
Microprocessor
UV system control cabinet material
Painted sheet steel
Painted sheet steel
Painted sheet steel
Painted sheet steel
UV electrical standards
CE
CE
CE
CE
CE
Common outputs
Volt-free contacts: normal operation, prealarm, alarm, cabinet high temperature, flow interlock; UV intensity output: 0/4 - 20 mA (switchable); Remote on/off: 230 V AC or volt-free contact
Volt-free contacts: normal operation, prealarm, alarm, cabinet high temperature, flow interlock; UV intensity output: 0/4 - 20 mA (switchable); Remote on/off: 230 V AC or volt-free contact
Volt-free contacts: normal operation, prealarm, alarm, cabinet high temperature, flow interlock; UV intensity output: 0/4 - 20 mA (switchable); Remote on/off: 230 V AC or volt-free contact
Volt-free contacts: normal operation, prealarm, alarm, cabinet high temperature, flow interlock; UV intensity output: 0/4 - 20 mA (switchable); Remote on/off: 230 V AC or volt-free contact
Volt-free contacts: normal operation, prealarm, alarm, cabinet high temperature, flow interlock; UV intensity output: 0/4 - 20 mA (switchable); Remote on/off: 230 V AC or volt-free contact
UV system control cabinet scada communication
n/a
n/a
n/a
n/a
n/a
UV electrical requirements
230 V / 50 Hz (TN-S-net, TN-C-net)
230 V / 50 Hz (TN-S-net, TN-C-net)
230 V / 50 Hz (TN-S-net, TN-C-net)
400V / 50 Hz (TN-S-net, TN-C-net)
400V / 50 Hz (TN-S-net, TN-C-net)
Power consumption (kW) approx.
0.52
0.66
0.84
1.33
1.61
Protection class
IP 54
IP 54
IP 54
IP 54
IP 54
UV system control cabinet installation location
Painted sheet steel
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Contaminant Removal
Pharmaceutical / Biopharmaceutical Contaminant Removal
Documentation & Tools

Documentation & Tools