It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BX Series UV disinfection system

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Compact UV system for municipal and industrial drinking water disinfection applications
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Type Approval of Norwegian Veterinary Institute 
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy using an ÖNORM-certified UV intensity sensor
  • EcoTouch - operator-friendly UV system controller with SCADA communication 
  • Chemical-free, automatic, mechanical wiping system

Easily integrated and maintained

A large portion of the drinking water used worldwide is used industrially, such as process water for food, beverage and cosmetic, as well as for rinsing and recycling processes or aquaculture. For such processes Xylem developed the compact BX UV system. Thanks to numerous available options, the Wedeco BX UV system can be easily integrated into existing treatment processes.

BX UV systems are easily maintained through simple disassembly with manual cleaning or the standard integrated chemical rinsing system. In addition, Wedeco BX equipment can be optionally fitted with an automatic wiping system, which prevents the formation of organic and inorganic deposits on the protective quartz sleeves. The result is fewer interruptions to operation since the system eliminates manual cleaning of the quartz sleeves. The chemical-free, automatic wiping system works with PTFE wiper rings; these rings are not impaired by the UV light.

The reactors can be built both horizontally and vertically into the water pipeline and are equipped with a separate cabinet. Thanks to a short design with U and Z connections, as well as a variable flow direction, the Wedeco BX system can be easily integrated into existing pipelines.

Additionally, different vessel material options (HDPE or DUPLEX) make this system also suitable for disinfection of corrosive media.

Efficient and user friendly

​For improved economics and maximum sustainability, BX units employ Xylem's Wedeco low-pressure, high output, amalgam Ecoray® UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies.

Additionally, OptiDose, the sensor-based, real-time dose control, monitors operating conditions, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

Xylem's Wedeco BX Series maximizes operator usability with minimum maintenance. The EcoTouch controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easiest monitoring and control.

Specifications

Specifications

 
 
General Information
BX 20
BX 30
BX 80e
BX 100e
BX 200e
BX 280e
BX 400e
UV transmittance range in % (1cm)
80-100
80-100
80-100
80-100
80-100
80-100
80-100
Maximum flow rate (m³/h / MGD)
26.6 / 117
40.8 / 180
121.8 / 536
181.6 / 800
298 / 1312
435 / 1915
530 / 2333
 
 
UV Lamps and Monitoring System
BX 20
BX 30
BX 80e
BX 100e
BX 200e
BX 280e
BX 400e
Lamp technology
Low-pressure
Low-pressure
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Power per lamp
70
70
285
285
285
285
285
Number of lamps per row
2
3
2
2
4
4
6
Lamp life (hours)
8760
8760
14000
14000
14000
14000
14000
UV intensity monitoring
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
germicidal, ÖNORM compliant
Control philosophy
constant output (100% power)
constant output (100% power)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
OptiDose (true sensor based variable lamp output)
Individual lamp monitoring
yes
yes
yes
yes
yes
yes
yes
Lamp certification
 
 
UV Reactor
BX 20
BX 30
BX 80e
BX 100e
BX 200e
BX 280e
BX 400e
UV reactor protection class
IP54
IP54
IP 65
IP 65
IP 65
IP 65
IP 65
Cleaning system
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
Reactor material
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
Stainless steel 1.4404 / 1.4435 (ASTM 316L) or HDPE
Flange size
DN 80
DN 80
DN 150
DN 150
DN 200
DN 250
DN 250
Reactor length (m / in) approx.
929 / 37
930 / 37
1000 / 40
1530 / 60
1530 / 60
1530 / 60
1530 / 60
Maximum operating pressure (bar/PSI)
16
16
16
16
10
10
10
 
 
UV System Control Cabinet
BX 20
BX 30
BX 80e
BX 100e
BX 200e
BX 280e
BX 400e
Ballast type
Electronic, constant output (100% power)
Electronic, constant output (100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Controller
Microprocessor
Microprocessor
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
EcoTouch or PLC
UV system control cabinet material
Painted sheet steel
Painted sheet steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
UV electrical standards
CE
CE
CE, cUL
CE, cUL
CE, cUL
CE, cUL
CE, cUL
Common outputs
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
UV system control cabinet scada communication
no
no
Yes (option)
Yes (option)
Yes (option)
Yes (option)
Yes (option)
UV electrical requirements
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
CE: 400/230 +/- 10 %, 50 Hz (TN-S Net) cUL: 480/277 +/- 10 %, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10 %, 50 Hz (TN-S Net) cUL: 480/277 +/- 10 %, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10 %, 50 Hz (TN-S Net) cUL: 480/277 +/- 10 %, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10 %, 50 Hz (TN-S Net) cUL: 480/277 +/- 10 %, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10 %, 50 Hz (TN-S Net) cUL: 480/277 +/- 10 %, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
Power consumption (kW) approx.
0.23
0.34
0.85
0.85
1.5
1.5
2.2
Protection class
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Disinfection
Potable / Drinking Water Disinfection
Disinfection
Desalination Disinfection
Water Pressure
Residential Water Pressure
Documentation & Tools

Documentation & Tools