It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Split Case & Double Suction Pumps

Showing 1 – 5 of 5

Flygt A-C Series

9800 WS

  • Flows from 10,000 to 220,000 gpm (2,000 to 50,000 m3/h)
  • Heads from 10 to 600' (3 to 175 m)
  • 24 to 66 inch Discharge (610 to 1676 mm)
  • 245 to 880 RPM

Double Suction Pumps

Series HSC-S Small and Medium Double Suction Centrifugal Pumps

  • Long coupled, base mounted, single stage, double suction, horizontally split case design, in cast iron bronze fitted construction specifically...

Double Suction Pumps

Series VSX Space Saving Double Suction Centrifugal Pumps

  • Hydraulic coverage to meet all your design requirements
  • Volute & Cover Plates: Cast iron ASTM A159 (35,000 psi)*
  • Impeller: Low Zinc Silicon Bronze...