It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Expansion Joints

Smith-Blair brand expansion joints are built to absorb the axial movement that thermal expansion, contraction, and ground shift put on pipelines, protecting pump stations, transmission mains, and treatment plant piping from the cumulative stress that leads to costly failures. With rugged welded steel construction and a telescoping slip pipe design, expansion joints give your system the flexibility it needs to stay sealed, stay reliable, and keep serving your community for the long haul.

RETURN TO SMITH-BLAIR HOME PAGE

Expansion Joints

  • 611 Steel Expansion Joint Coupling

    Xylem's Smith-Blair 611 Expansion Joint is a slip-type joint that allows for thermal expansion and contraction in pipelines, absorbing changes in pipe length...
  • 612 Steel Double-End Expansion Joint

    Xylem's Smith-Blair 612 double-end expansion joint is a fitting with slip type joints and a slip pipe at each end to accommodate axial pipe movement. This...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.