It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

E-Series Seal-Only, IPS Steel Pipe, Insulating and Reducing (Gas)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For joining plain end IPS steel pipe of different outside diameters, 2" to 1-1/4" nominal and above.

  • Pipe sizes 2" to 1 1/4" and up
  • 7" and 10" lengths
  • Gaskets: One insulating, one conductive
  • Shop coat or epoxy finish

Smith-Blair Standard Seal-Only Couplings are designed with push on gaskets and are engineered to simplify installation and ensure a tight seal. Available in insulating and non-insulating styles.