It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

LaboStar® RO DI systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The LaboStar® RO DI series produces high quality water with very low energy consumption.

  • ​​Simple change of modules due to quick-fit coupler
  • Service/maitenance report
  • Scope of supply includes consumables
  • Made in Germany

The use of "low energy" membranes enable a very efficient and economical operation. All LaboStar​® RO DI systems are equipped with a built-in 7 l storage tank. Pure water is collected in the tank and is recirculated by an integrated pump.

The LaboStar(R) RO DI system is equipped with a final DI cartridge. This cartridge polishes the RO water to Type II quality < 0.1 µS/cm. The unit offers two extraction ports: water can be extracted under pressure from the Point-of-use dispenser or from the outlet on the back of the unit.

Optionally, a charged 0.2 µm sterile filter at the dispenser can be used to remove bacteria and endotoxins. An uncharged 0.2 µm sterile filter is also available. The 7 l storage tank capacity can be increased by an additional 30 or 60 l tank.

LaboStar(R) RO DI systems are delivered with the first set of all modules and filters required for immediate operation.

  • Connection to municipal drinking water supply
  • 7 liter built-in storage tank
  • Pure water circulation right into the dispenser head
  • Easy to dispense water using the practical POU dispenser
  • 0.2 µm sterile filter with or without endotoxins retention as option available
  • Whisper operation mode
  • Rapid and simple disinfection
  • Conductivity monitoring of RO and DI water
  • Easy module exchange via quick-release connections

  • W3T324493 LaboStar 10 RO DI