It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX 55-EP & 28-EP Module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
High-flow module, designed with proven continuous electrodeionization (CEDI) technology to produce high purity water

The VNX-EP module provides ultrapure water for critical boilers in the power industry and other bulk deionization high purity applications. Multiple VNX-EP modules provide for simplified system design with flow rates up to, and greater than 1,000 gpm.

There are numerous benefits of using our VNX-EP modules such as their ability to achieve up to 95% recovery. The VNX28-EP and the VNX55-EP differ in terms of the flow rate (the model number refers to product flow). Containing one 50-cell stack, the VNX28-EP module is 27.5 gpm nominal flow. The VNX55-EP, which contains two 50-cell stacks and has a longer housing, is 55 gpm nominal flow.

  • Typically > 17 MΩ-cm product water resistivity
  • Silica and Boron removal is typically > 95%
  • 1 ppm maximum feed water hardness (as CaCo3)
  • Robust leak free sealing with through-port gasket
  • Connection fittings are included
  • On-board junction box
  • Available as 55 gpm (12.5 m³/h) or 27.5 (6.2 m³/h) nominal flow rates

  • Designed to meet low sodium, chloride, and sulfate requirements for super critical boilers
  • Up to 95% recovery
  • No need for acid/caustic, neutralization systems or DI tank exchanges

Specifications