It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ozone Systems

NG Ozone Generator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Our flagship Ozone Generators and Oxygen Systems combine air-cooled ozone generators with onboard oxygen concentrators in a compact, wall-mountable stainless steel enclosures.

  • User friendly
  • Quick & easy to set up and operate with intuitive instrument panel

NG Series deliver state-of-art ozone generaotrs and integrated ozone/oxygen systems that combines air-cooled ozone generation with onboard oxygen concentration in compact wall-mountable stainless steel housings. Powerful and user-friendly, the SGA Series can produce up to nealry 4 pounds of ozone/day and is ideal for a broad range of commercial and industrial applications, some models can be equipped with a self-contained onboard compressor.

  • Stainless Steel Wall Mountable Enclosure
  • Air-Cooled Ceramic and Titanium Reactor Cell
  • Available with Onboard Oxygen Concentrator
  • Compressed Air Filter/Regulator with Auto Drain package
  • Over-Temperature, Pressure and Flow Protection
  • Digital Classic Panel Interface features for Remote/Local control and 4-10mA variable control
  • Remote on/off

  • Proven robust and reliable operation to meet
  • Quick deployment - oxygen models designed to connect to clean plant air and or use onboard air compressor packages

  • Disinfection
  • Equipment washing and sanitization
  • Ingredient water
  • Aquaculture
  • Purified water
  • Sanitization
  • Cooling tower water treatment
  • Marine growth prevention
  • High purity water treatment, (Required to add: CIP, COP, bottle, cap & package sanitizing, surface sanitization)

Specifications