It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

Wet Cells

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Xylem's flow and pressure controlled flow cells ensure the accurate measurement of process parameters and are a key components of our analyzer and controller systems. A wide range of options are available to meet specific application and water quality requirements.

Choose from:

  • DEPOLOX® -R flow cell module
  • DEPOLOX Pool-R flow cell module
  • Varia Sens™-R flow cell module
  • Flow Sens-R flow through adapter
  • Flow Mem-R flow cell adapter

The Xylem range of flow cell measurement modules ensure the accurate measurement of process parameters and are a key component of the Rivo™ system. The measurement modules can be used for single or multiple point analysis and control and provide quick response time to meet fluctuating demands. Using residual measurement technology, the flow cell modules are suitable for simple measuring and monitoring tasks to complex control processes for the treatment of potable water, process water, and pool water.