It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

WFE Uni-Match® Electronic Feeder

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For use on boilers with mechanical (float type) or electronic (probe type) LWCO's.

  • Field-adjustable dwell-feed cycles
  • Multi-color LED status indicator
  • Manual feed button
  • Hard-stop limit to minimize chances of flooding the boiler
  • Compatible with all electronic & mechanical Low Water Cut-Offs
  • Includes adapters for connection to ½” copper tubing
  • Removable strainer (replace after cleaning)
  • Maximum water pressure 150 psi (10.5 kg/cm2)
  • Maximum boiler pressure 15 psi (1 kg/cm2)
  • Maximum water temperature 120°F (49°C)
  • Maximum ambient temperature 100°F (38°C)
  • Maximum power consumption (during feed cycle)
    • 15 VA @ 24VAC
    • 20 VA @ 120 VAC (50 or 60 Hz)

The Uni-Match® water feeder is available in either 24 or 120 volt and all models feature a manual feed button. Field selectable dwell/feed cycles allow condensate to return to the boiler before feeding, lessening the chance the boiler will be overfed or flood.