It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Digestor Components

Cyclix™ Anaerobic Digester Mixing Control System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Controls package to optimize operational time and reduce energy costs

  • Mix only when needed to maintain optimal sludge temperature, to deliver only the required amount of mixing energy.
  • Reduce energy consumption with less mixing and operational time.
  • Install in less time with fewer components.
  • Flexible design allows incorporation into a new system or integrate into an existing system.
  • Reduce chance of digester foam by less mixing energy released into the system limits the chance of foaming.

The Cyclix™ system is a controls package that can be utilized with a JetMix™ hydraulic mixing system to optimize operational time and reduce energy costs. The Cyclix system consists of a control panel with a programmable logic controller (PLC) and temperature sensors that monitor temperature within the reactor to dictate when the mixing system should be operated.

The system is ideal for use within mesophilic and thermophilic anaerobic digester systems, maintaining sludge temperature within +/- 1° F and reducing volatile solids.

  • PLC automated control systems
  • Stand-alone or SCADA integration
  • Control up to 8 digester with single system
  • Flexibile installation options for thermal probes