It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

FGC 313 / FGC 323 Configuration

For information about the connection between the device and the gateway, see Special device connection.

  1. Read/Write
  2. Left/Up-Down
  3. Right/Enter
  4. Step group/Home
  5. Reset
  1. Open the configuration mode.
    a. Press Right/Enter repeatedly to go to PARAMETERS.
    b. Press Read/Write to go to the edit mode.
    c. Press Left/Up-Down to change to Yes.
    d. Press Right/Enter to save the value.

  2. Open the service menu.
    a. Browse to parameter 13, SERVICE.
    b. Change the setting to Yes.

    This setting enables the communication parameter changes.

  3. Set the communication parameters.
Parameter Parameter number Setting
18 COMMUNICAT. COM1 RS232 FDX or RS232 HDX
18_1 Speed COM1 9600 bps
18_2 Protocol COM1 Modbus fixed

 

  1. Change the controller identity.
    a. Browse to parameter 12_7, Station no./id.
    b. Set the identity to a number between 00001 and 00255.

    The identity number for the pump controller is the same as the unique number of the station in the system.
     
  2. Complete the configuration.
    a. Browse to parameter 13, SERVICE.
    b. Change the setting to No.

    The communication parameter changes are locked now.

The pump controller can communicate with the modem now.