It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

UV Disinfection Systems

Showing 1 – 14 of 14

Wedeco

A/B-PE Series UV disinfection system

  • Compact UV system for seawater and corrosive media applications
  • 400 m³/h (2.5 MGD) maximum flow rate
  • Non-corrosive polyethylene (HDPE) reactor
  • Type...

Wedeco

Aquada Series UV disinfection system

  • Compact and inexpensive UV system for residential, commercial, and small industrial water disinfection applications 
  • 10 m³/h (45 GPM) maximum...

Wedeco

BX Series UV disinfection system

  • Compact UV system for municipal and industrial drinking water disinfection applications
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Type Approval of...

Wedeco

Duron UV Wastewater Treatment

  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, aquaculture and stormwater overflows
  • Modular system for...

Wedeco

K143 Series UV disinfection system

  • Suitable for the disinfection of drinking water
  • 11,500 m³/h (70 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance...

Wedeco

LBX Series UV disinfection system

  • Suitable for the disinfection of wastewater, water reuse, drinking water, and industrial water
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Validated...

Wedeco

ME Series UV disinfection system

  • UV disinfection of high quality water (potable, high purity or ultrapure) for cosmetic, pharmaceutical or semiconductor industry applications
  • 100...

Wedeco

OptiDetect

  • WIMES* and DWI** specification compliant that distinguishes lamp failure from lamp breakage
  • Notifies breakage within one second of rupture
  • With...

Wedeco

Quadron UV disinfection system

  • Suitable for the disinfection of drinking water and industrial applications up to 4,000 m³/h (26 MGD)
  • Validated performance by state-of-the-art...

Wedeco

Spektron UV Disinfection Water Treatment System

  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 4,000 m³/h  (2 gmp to > 26...

Wedeco

TAK 55 UV disinfection system

  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, and aquaculture 
  • Modular system for customized design...

Wedeco

TAK Smart UV disinfection system

  • UV system suited for disinfection of wastewater, aquaculture, process water, and water reuse in open channels
  • 1,000 m³/h (6.5 MGD) maximum flow...

Wedeco

TE 450 Series UV disinfection system

  • UV module suited for head space disinfection in tanks or surface disinfection 
  • Suitable for applications in and out of water
  • High efficiency...

Wedeco

Wedeco Acton PE

  • Optimal for safe and cost-efficient disinfection in aquaculture and fish farms, aquaria, zoos, swimming pools and other saltwater applications
  • Made of...