It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Sump/Effluent Pump – SC05/SC07

Overview Documentation & Tools
Overview

Overview

Product Features
  • Corrosion resistant construction.
  • Cast iron body.
  • Thermoplastic impeller and cover.
  • Upper sleeve and lower heavy duty ball bearing construction.
  • Motor is permanently lubricated for extended service life.
  • Powered for continuous operation.
  • All ratings are within the working limits of the motor.
  • Power cord, 10′ standard length, heavy duty 16/3 SJTW with 115 volt grounding plug and vertical switch.
  • Complete unit is heavy duty, portable and compact.
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel.
  • Stainless steel fasteners.
  • Basement Draining
  • Dewatering
  • Water Transfer
  • Effluent Transfer
Documentation & Tools