It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

e-LNE In-line pumps

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Optimized for variable speed control
  • Compact footprint
  • Available with variable speed control:
    • Ultra premium efficinecy IES2 drive package
    • Hydrovar pump controller
  • Delivery: up to 900 m³/h
  • Head: up to 95 m

Designed with focus on building services

The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint makes the e-LNE in-line pump the perfect choice for demanding building services applications.

High efficiency and low cost of operation

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. The hydraulics are optimized for variable speed control and when equipped with a Hydrovar pump controller, energy savings of up to 70% are possible.

Long service life and easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNE is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Versions

  • e-LNE: standard pump with IE3 motor
  • e-LNE..E: Variable speed Smart Pump with ultra premium efficiency IES2 drive package including a permanent magnet IE5 motor (up to 1,5 kW)
  • e-LNE..H: Variable speed pump with Hydrovar pump controller (up to 22 kW)

 

 

Specifications

Specifications

General Specification
e-LNE In-line pumps
Delivery
up to 410 m³/h
Head
up to 100 m
Power supply
three-phase 50 and 60 Hz
Power
from 0,25 kW up to 37 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
District Cooling & Heating
Commercial Buildings District Cooling & Heating
Geothermal
Energy & Power Geothermal
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

e-LNE/LNT (en)
e-Range 50Hz (en)
Lowara Smart Pump Range (en)

Technical Brochure

e-LNE 60 Hz (en)
e-LNE 50Hz (en)